??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS ID-M1280BF1-L3-000( )
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS ID-M1280BF1-L3-000( )
VERF
Availability
Available
BC
Order code
BVS0060
TC
Product identifier
BVS ID-M1280BF1-L3-000
PX
Product view
7200017493_AA
HAL
Holder
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.286 Kg
TRAFFIC
Customs number
85258900
DESCRIPT
Description
Application = Code analysis, Code reading, Barcodes = 2/5 Industrial 2/5 Interleaved Codabar Code 128 Code 39 Code 93 EAN-13 EAN-8 GS1 DataBar GS1-128 PharmaCode UPC-A UPC-E MSI, 2D codes = Aztec Code, Data Matrix ECC 200, DotCode, GS1 Aztec Code, GS1 Data Matrix, GS1 DotCode, GS1 QR Code, Micro QR Code, PDF 417, QR code, Image resolution = 1.2 MP(1280 x 960 pixels), Range = 50...600 mm, Field of view = 30 x 23 mm ... 305 x 230 mm, Light type = LED, Light emitter illumination = LED white, LED red, Interface = IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet), Housing material = Aluminium, Die casting, Painted, Dimension = 56 x 56 x 59 mm, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC, WEEE, Secondary features = Basic Statistics, Boot Cycle Counter, Device Discovery, Extreme Environment Status, Identification, Operating Hours Counter, Signal Quality Monitoring, Storage Usage Monitoring, Variant Configuration, Voltage and Current Monitoring, Secondary features for condition monitoring = Inclination monitoring and installation aid, Internal humidity detection, Internal temperature monitoring, Vibration monitoring
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.